Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 730186 Image

Range: Wibe Cable Trays

Covers

730186

Schneider Electric 730186 Image
Range: Wibe Cable Trays

Covers

730186

Wibe - cover clip W62 - stainless steel AISI 304

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Cover clip
    device short name
    W62
    mounting location
    For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
    Complementary
    product destination
    Cover
    fixing mode
    Snap-in
    material with surface treatment
    Stainless steel AISI 304
    corrosion class
    C5-I
    height
    10.5 mm
    width
    15 mm
    product weight
    / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.