Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 729195 Image

Range: Wibe Cable Trays

Cable Trays

729195

Schneider Electric 729195 Image
Range: Wibe Cable Trays

Cable Trays

729195

Wibe - WALL TRAY W60/40 - 60 L = 2 M PRE-GW

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Cable tray
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    cable tray type
    Perforated
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    hole size
    Ø 5.8 mm tray ends for locking of joints
    height
    40 mm
    width
    60 mm
    length
    2000 mm
    product weight
    135 kg / 100 pieces
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.