Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 729187 Image

Range: Wibe Cable Trays

Supports

729187

Schneider Electric 729187 Image
Range: Wibe Cable Trays

Supports

729187

Wibe - luminaire bracket W25/40-200 - steel pre-galvanized white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Luminaire bracket
    device short name
    W25
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    product destination
    Cable tray H=40 mm x W=200 mm
    material with surface treatment
    Steel, pre-galvanized white
    corrosion class
    C2
    height
    62 mm
    width
    201 mm
    depth
    30 mm
    product weight
    11 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.