Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 729157 Image

Range: Wibe Cable Trays

Covers

729157

Schneider Electric 729157 Image
Range: Wibe Cable Trays

Covers

729157

Wibe - cover plate W16-300 - steel pre-galvanized white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Range
    Wibe
    Product
    Wibe Cable Trays
    product or component type
    Cover plate
    device short name
    W16
    Complementary
    product destination
    T-junction
    X-junction
    300 mm width 90° bend
    Material with surface treatment
    Steel, pre-galvanized white
    Corrosion class
    C2
    length
    300 mm
    height
    1.5 mm
    width
    300 mm
    product weight
    108 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.