Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 729056 Image

Range: Wibe Cable Trays

Legacy

729056

Schneider Electric 729056 Image
Range: Wibe Cable Trays

Legacy

729056

Wibe - pendant bracket W80-40 - steel pre-galvanized white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Pendant bracket
    device short name
    W80
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    product destination
    Lighting trunking W=40 mm
    fixing mode
    By bolt
    material with surface treatment
    Steel, pre-galvanized white
    corrosion class
    C2
    height
    145 mm
    width
    35 mm
    depth
    41 mm
    product weight
    9 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.