Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 729028 Image

Range: Wibe Cable Trays

Supports

729028

Schneider Electric 729028 Image
Range: Wibe Cable Trays

Supports

729028

Wibe - support bracket W20A-100 - steel pre-galvanized white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product or component type
    Support bracket
    range compatibility
    Wibe
    environmental characteristic
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    adjustment
    +/- 30 mm vertical
    mounting mode
    Snap-in
    mounting location
    Inside cable ladder
    material with surface treatment
    Steel, pre-galvanized white
    corrosion class
    C2
    product weight
    20 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.