Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 728866 Image

Range: Wibe Cable Trays

Supports

728866

Schneider Electric 728866 Image
Range: Wibe Cable Trays

Supports

728866

Wibe - Profile Gable swing 2,4 M pre-g

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Cable tray
    device short name
    W-swing
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    cable tray type
    Perforated
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    length
    2400 mm
    product weight
    110 kg / 100 pieces
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.