Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 728053 Image

Range: Wibe Cable Ladders

Accessories

728053

Schneider Electric 728053 Image
Range: Wibe Cable Ladders

Accessories

728053

Wibe - 90° exterior bend 15-1000 - steel Zinkpox coated white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Ladders
    device short name
    15
    product or component type
    90° exterior bend
    Complementary
    direction change type
    Horizontal
    inner radius
    1404 mm
    type of side profile
    Closed profile
    type of rung
    Perforated profile
    product destination
    1000 mm width cable ladder
    material with surface treatment
    Steel, Zinkpox coated white
    corrosion class
    C5-I
    height
    55 mm
    width
    2533 mm
    depth
    2533 mm
    product weight
    1280 kg / set of 100
    Environment
    mounting location
    For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/17/18
    Size 49.2 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 10/19/16
    Size 622.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.