Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Wibe - cantilever arm 50-1000 - steel Zinkpox coated white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    product or component type
    Cantilever arm
    mounting location
    For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
    Complementary
    accessory / separate part category
    Support accessory
    mounting support
    Wall
    Pendant/fixing rail
    Vertical piece
    material with surface treatment
    Steel, Zinkpox coated white
    corrosion class
    C5-I
    height
    170 mm
    width
    50 mm
    depth
    1050 mm
    product weight
    390 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Wibe Cable Ladders incl Nema 20C (Version 2.6)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Wibe Cable ladder KHZSP-KHZSPZ (Version 1.0)
    Date 10/11/16
    Size 620.2 KB
    Wibe Cable ladder KHZP-KHZPS (Version 1.0)
    Date 10/11/16
    Size 622.9 KB
    KHZ Cable Ladders (Version 1.0)
    Date 10/11/16
    Size 591 KB
    KHZV-KHZPV Cable Ladders (Version 1.0)
    Date 10/11/16
    Size 608 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /