Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 726485 Image

Range: Defem Mesh Trays

Fittings

726485

Schneider Electric 726485 Image
Range: Defem Mesh Trays

Fittings

726485

Wibe - pendant joint 2FJ - stainless steel AISI 316L

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product or component type
    Pendant joint
    range compatibility
    Wibe
    provided equipment
    4 screw M8 x 16 + nuts
    Complementary
    material with surface treatment
    Stainless steel AISI 316L
    corrosion class
    C5-M
    height
    200 mm
    width
    55 mm
    depth
    18 mm
    product weight
    / set of 100
    Environment
    mounting location
    For area with almost permanent high levels of humidity, airborne pollution and salt, such as purify-ing plants and offshore
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
    Defem mesh trays
    Date 9/17/18
    Size 94.9 MB
    Date 9/17/18
    Size 57.1 MB
    Date 9/17/18
    Size 49.2 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 10/19/16
    Size 608 KB
    Date 10/19/16
    Size 620.2 KB
    Date 10/19/16
    Size 622.9 KB
    Date 10/27/17
    Size 591 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.