Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Wibe - dividing strip 39/55 - 1.75m - steel pre-galvanized white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Ladders
    Wibe Cable Trays
    product or component type
    Dividing strip
    device short name
    39
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    product destination
    Cable ladder
    Cable tray
    Lighting trunking
    material with surface treatment
    Steel, pre-galvanized white
    corrosion class
    C2
    height
    55 mm
    width
    24 mm
    length
    1750 mm
    product weight
    73 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Wibe cable trays (Version 3.0)
    Date 3/18/19
    Size 10.3 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Wibe Cable ladder KHZP-KHZPS (Version 1.0)
    Date 10/19/16
    Size 622.9 KB
    Wibe Cable ladder KHZSP-KHZSPZ (Version 1.0)
    Date 10/19/16
    Size 620.2 KB
    KHZ Cable Ladders (Version 1.0)
    Date 10/27/17
    Size 591 KB
    KHZV-KHZPV Cable Ladders (Version 1.0)
    Date 10/19/16
    Size 608 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.