Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Wibe - dividing strip 39/24 - 1.75 m - stainless steel AISI 316L

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Ladders
    Wibe Cable Trays
    product or component type
    Dividing strip
    device short name
    39/24
    mounting location
    For area with almost permanent high levels of humidity, airborne pollution and salt, such as purify-ing plants and offshore
    Complementary
    product destination
    Cable ladder
    Cable tray
    Lighting trunking
    material with surface treatment
    Stainless steel AISI 316L
    corrosion class
    C5-M
    height
    24 mm
    width
    24 mm
    length
    1760 mm
    product weight
    46 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Wibe Cable Ladders incl Nema 20C (Version 2.6)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Wibe Cable ladder KHZSP-KHZSPZ (Version 1.0)
    Date 10/19/16
    Size 620.2 KB
    KHZ Cable Ladders (Version 1.0)
    Date 10/27/17
    Size 591 KB
    Wibe Cable ladder KHZP-KHZPS (Version 1.0)
    Date 10/19/16
    Size 622.9 KB
    KHZV-KHZPV Cable Ladders (Version 1.0)
    Date 10/19/16
    Size 608 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.