Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 725588 Image

Range: Wibe Cable Trays

Complementary offer

725588

Schneider Electric 725588 Image
Range: Wibe Cable Trays

Complementary offer

725588

Wibe - junction box plate W24 - stainless steel AISI 316L

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product or component type
    Junction box plate
    device short name
    W24
    market segment
    Small commercial
    Complementary
    mounting support
    Cable tray 40 mm
    Lighting trunking
    material
    Stainless steel AISI 316L
    atmospheric-corrosivity category
    C5-M
    height
    144 mm
    width
    43 mm
    depth
    200 mm
    product weight
    31 kg set of 100
    Environment
    environmental characteristic
    Area with almost permanent high levels of humidity, airborne pollution and salt purify-ing plants and offshore
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.