Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 725585 Image

Range: Wibe Cable Trays

Supports

725585

Schneider Electric 725585 Image
Range: Wibe Cable Trays

Supports

725585

Wibe - pendant attachment W21 - Stainless steel AISI316L

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Pendant attachment
    device short name
    W21
    mounting location
    For area with almost permanent high levels of humidity, airborne pollution and salt, such as purify-ing plants and offshore
    Complementary
    product destination
    Support bracket/joint
    fixing mode
    By bolt
    material with surface treatment
    Stainless steel AISI 316L
    corrosion class
    C5-M
    thickness
    2 mm
    height
    97 mm
    width
    50 mm
    depth
    21 mm
    product weight
    12 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.