Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 725584 Image

Range: Wibe Cable Trays

Supports

725584

Schneider Electric 725584 Image
Range: Wibe Cable Trays

Supports

725584

Wibe - pendant rail W32 20x20 - stainless steel AISI 316L -3m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product or component type
    Pendant/fixing rail
    mounting location
    For area with almost permanent high levels of humidity, airborne pollution and salt, such as purify-ing plants and offshore
    Complementary
    shape
    U-shape
    device mounting
    Ceiling
    mounting support
    Ceiling
    range compatibility
    Wibe
    material with surface treatment
    Stainless steel AISI 316L
    corrosion class
    C5-M
    height
    3000 mm
    width
    20 mm
    depth
    20 mm
    product weight
    180 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.