Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 725581 Image

Range: Wibe Cable Trays

Mountings/Threaded rod

725581

Schneider Electric 725581 Image
Range: Wibe Cable Trays

Mountings/Threaded rod

725581

Wibe - screw set W36 - stainless steel AISI 316L

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Bolt
    device short name
    W36
    screw type
    M8 x 16 mm
    Complementary
    material with surface treatment
    Stainless steel AISI 316L
    corrosion class
    C5-M
    shape of screw head
    Cup square
    thread type
    M8
    product weight
    1.2 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.