Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 725356 Image

Range: Wibe Cable Ladders

Cable ladders

725356

Schneider Electric 725356 Image
Range: Wibe Cable Ladders

Cable ladders

725356

Wibe - cable ladder - KHZPS-1000 - steel pre-galvanized - 6 m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product name
    Wibe Cable Ladders
    product or component type
    Cable ladder
    device short name
    KHZPS
    device application
    Dry environment
    Complementary
    type of side profile
    Closed profile
    type of rung
    Perforated profile
    mounting location
    Indoor
    rung spacing
    250 mm
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    height
    55 mm
    width
    997 mm
    length
    6 m
    product weight
    490 kg / 100 m
    Environment
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    standards
    IEC 61537
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/17/18
    Size 49.2 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 10/19/16
    Size 622.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.