Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Wibe Cable Trays
Schneider Electric 718469 Image

718469

Green premium brand logo
Schneider Electric 718469 Image
718469
Green premium brand logo

Wibe - strip fixing W44 - plastic

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Strip fixing
    device short name
    W44
    quantity per set
    Set of 50
    Complementary
    product destination
    unperforated cable tray
    fibre optic cable duct
    fixing mode
    Adhesive tape
    material
    Plastic black
    height
    5.5 mm
    width
    96 mm
    depth
    25 mm
    net weight
    1 kg / set of 100
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Wibe cable trays (Version 3.0)
    Description
    Complete Wibe offer in different coatings.
    Size pdf
    Size 10.3 MB
    Date 3/15/19
    Description
    Complete Wibe offer in different coatings.
    Stago Cable Tray System (Version 1.0)
    Description
    all the components to create a cable tray installation.
    Size pdf
    Size 5.8 MB
    Date 11/22/18
    Description
    all the components to create a cable tray installation.
    Stago Fibre-Optic Duct System technical guide (Version 1.0)
    Description
    Technical characteristice of the FOD range componants
    Size pdf
    Size 3.3 MB
    Date 9/26/17
    Description
    Technical characteristice of the FOD range componants
    Stago Fibre Optic Duct (Version 2.1)
    Description
    Cable tray catalogue for data centre 32 pages
    Size pdf
    Size 3.3 MB
    Date 11/9/16
    Description
    Cable tray catalogue for data centre 32 pages
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 380.1 KB
    Date 6/16/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Wibe - strip fixing W44 - plastic
    Description
    Wibe - strip fixing W44 - plastic
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Wibe - strip fixing W44 - plastic
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Wibe - strip fixing W44 - plastic
    Description
    Wibe - strip fixing W44 - plastic
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Wibe - strip fixing W44 - plastic
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Wibe - strip fixing W44 - plastic
    Description
    Wibe - strip fixing W44 - plastic
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Wibe - strip fixing W44 - plastic
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /