Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Wibe Cable Trays
Schneider Electric 718038 Image

718038

Schneider Electric 718038 Image
718038

Wibe - cover plate W16-200 - steel pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    Wibe
    Product
    Wibe Cable Trays
    product or component type
    Cover plate
    device short name
    W16
    Complementary
    product destination
    T-junction
    X-junction
    200 mm width 90° bend
    Material with surface treatment
    Steel, pre-galvanized
    Corrosion class
    C2
    length
    200 mm
    height
    1.5 mm
    width
    200 mm
    product weight
    48 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Wibe cable trays (Version 3.0)
    Date 3/15/19
    Size 10.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /