Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Wibe - X-junction W13/40-100 - steel pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    X-junction
    device short name
    W13
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    product destination
    Cable tray H=40 mm x W=100 mm
    mounting mode
    Push-in
    fixing mode
    By bolt
    By locking plug
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    width
    297 mm
    depth
    297 mm
    product weight
    80 kg / set of 100
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1833  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Wibe cable trays (Version 3.0)
    Date 3/18/19
    Size 10.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.