Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 717641 Image

Range: Defem Mesh Trays

Supports

717641

Schneider Electric 717641 Image
Range: Defem Mesh Trays

Supports

717641

Wibe - pendant bar 1-500 - steel hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    Wibe Cable Ladders
    product or component type
    Pendant bar
    device short name
    1
    product specific application
    Reduce deflection of heavy load
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Complementary
    product destination
    Vertical piece
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    height
    515 mm
    width
    166 mm
    depth
    40 mm
    product weight
    53 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
    Defem mesh trays
    Date 9/17/18
    Size 94.9 MB
    Date 9/17/18
    Size 57.1 MB
    Date 9/17/18
    Size 49.2 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 10/19/16
    Size 608 KB
    Date 10/19/16
    Size 620.2 KB
    Date 10/19/16
    Size 622.9 KB
    Date 10/27/17
    Size 591 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.