Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 717069 Image

Range: Wibe Cable Trays

Mountings/Threaded rod

717069

Schneider Electric 717069 Image
Range: Wibe Cable Trays

Mountings/Threaded rod

717069

Wibe - mounting set W78 - M10 - steel hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Nut and washer
    device short name
    W78
    Complementary
    product destination
    M10 threaded rod W76
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    thread type
    M10
    threaded shaft screw pitch
    1.5 mm
    product weight
    5.5 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.