Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 716797 Image

Range: Wibe Cable Trays

Complementary offer

716797

Schneider Electric 716797 Image
Range: Wibe Cable Trays

Complementary offer

716797

Wibe - locking clamp W77 - steel pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Locking clamp
    device short name
    W77
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    mounting support
    Cable tray
    Lighting trunking
    product destination
    Pendant rail
    fixing mode
    By bolt
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    thickness
    2 mm
    width
    47 mm
    depth
    40 mm
    product weight
    1.5 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.