Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 716634 Image

Range: Wibe Cable Trays

Supports

716634

Schneider Electric 716634 Image
Range: Wibe Cable Trays

Supports

716634

Wibe - tube pendant attachment W73 - M10 - steel pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Tube pendant attachment
    device short name
    W73
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    mounting support
    Ceiling
    Cable tray
    product destination
    Threaded rod M10
    fixing mode
    By bolt
    By screw
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    height
    135 mm
    product weight
    7 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.