Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 716479 Image

Range: Wibe Cable Trays

Supports

716479

Schneider Electric 716479 Image
Range: Wibe Cable Trays

Supports

716479

Wibe - fixing Ogebe type EG2 - for double gypsum board-steel electro-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Fixing
    Complementary
    material with surface treatment
    Steel, electro-galvanized
    height
    66 mm
    width
    64 mm
    depth
    25 mm
    product weight
    6 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.