Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Wibe - riser coupling 49-1000 - steel Zinkpox coated white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product or component type
    Riser coupling
    range compatibility
    Wibe
    provided equipment
    2 M12 screw and nut
    Complementary
    material with surface treatment
    Steel, Zinkpox coated white
    corrosion class
    C5-I
    height
    120 mm
    width
    997 mm
    depth
    483 mm
    product weight
    280 kg / set of 100
    Environment
    mounting location
    For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Wibe Cable Ladders incl Nema 20C (Version 2.6)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    KHZV-KHZPV Cable Ladders (Version 1.0)
    Date 10/19/16
    Size 608 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.