Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Wibe - riser coupling 49-300 - steel hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product or component type
    Riser coupling
    range compatibility
    Wibe
    provided equipment
    2 M12 screw and nut
    Complementary
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    height
    120 mm
    width
    297 mm
    depth
    483 mm
    product weight
    230 kg / set of 100
    Environment
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.