Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 716217 Image

Range: Wibe Cable Ladders

Accessories

716217

Schneider Electric 716217 Image
Range: Wibe Cable Ladders

Accessories

716217

Wibe - X-junction 17-150 - steel Zinkpox coated white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Ladders
    product or component type
    X-junction
    device short name
    17
    Complementary
    inner radius
    268 mm
    type of side profile
    Closed profile
    type of rung
    Perforated profile
    product destination
    Cable ladder 150 mm width
    material with surface treatment
    Steel Zinkpox coated white
    corrosion class
    C5-I
    length
    547 mm
    height
    55 mm
    width
    547 mm
    product weight
    380 kg / set of 100
    Environment
    mounting location
    For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/17/18
    Size 49.2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.