Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 715646 Image

Range: Wibe Cable Trays

Mountings/Threaded rod

715646

Schneider Electric 715646 Image
Range: Wibe Cable Trays

Mountings/Threaded rod

715646

Wibe - screw set W36 - steel electro-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Bolt
    device short name
    W36
    mounting location
    For heated facility with low exposure to corrosion, such as hotels and offices
    screw type
    M8 x 16 mm
    Complementary
    material with surface treatment
    Steel, electro-galvanized
    corrosion class
    C1
    shape of screw head
    Cup square
    thread type
    M8
    product weight
    1.2 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 3/23/18
    Size 7.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.