Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Wibe - reinforced cable ladder - KHZV-400 - steel Zinkpox coated white - 6 m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product name
    Wibe Cable Ladders
    product or component type
    Reinforced cable ladder
    device short name
    KHZV
    device application
    Industrial application
    Complementary
    type of side profile
    Closed profile
    type of rung
    Round
    mounting location
    Indoor
    Outdoor
    rung spacing
    250 mm
    material with surface treatment
    Steel, Zinkpox coated white
    corrosion class
    C5-I
    height
    150 mm
    width
    397 mm
    length
    6 m
    product weight
    480 kg / 100 m
    Environment
    mounting location
    For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
    standards
    IEC 61537
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Wibe Cable Ladders incl Nema 20C (Version 2.6)
    Certificate
    Date
    Size
    Add to My Documents
    Cable trays CYNW, CYNW7 - UL Cert E212854 (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    KHZV-KHZPV Cable Ladders (Version 1.0)
    Date 10/19/16
    Size 608 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.