Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Wibe - profile clamp 43 - steel Zinkpox coated white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product or component type
    Profile clamp
    range compatibility
    Wibe
    provided equipment
    M8 screw and nut
    Complementary
    mounting support
    Pendant/fixing rail 24/48
    Cantilever arm 50
    material with surface treatment
    Steel, Zinkpox coated white
    corrosion class
    C5-I
    height
    21 mm
    width
    30 mm
    depth
    43 mm
    product weight
    5 kg / set of 100
    Environment
    mounting location
    For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.