Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 714008 Image

Range: Wibe Cable Trays

Supports

714008

Schneider Electric 714008 Image
Range: Wibe Cable Trays

Supports

714008

Wibe - integrated ceiling support channel W27/40 - steel pre-galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Trays
    product or component type
    Integrated ceiling support channel
    device short name
    W27
    mounting location
    For partly outdoor environment with low exposure to corrosion, such as ware-houses and parking garages
    Complementary
    product destination
    Cable tray H=40 mm x
    Lighting trunking H=40 mm x
    material with surface treatment
    Steel, pre-galvanized
    corrosion class
    C2
    height
    41 mm
    length
    2000 mm
    product weight
    130 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.