Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 713207 Image

Range: Wibe Cable Ladders

Supports

713207

Schneider Electric 713207 Image
Range: Wibe Cable Ladders

Supports

713207

Wibe - wall bracket 11/75 - steel Zinkpox coated white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    range of product
    Wibe Cable Ladders
    product or component type
    Wall bracket
    device short name
    11/75
    provided equipment
    Screw M8x 40 + nuts
    Complementary
    accessory / separate part category
    Mounting and fixing accessory
    load bearing capacity
    1 N
    mounting support
    Wall
    product destination
    Cable ladder
    material with surface treatment
    Steel, Zinkpox coated white
    corrosion class
    C5-I
    height
    135 mm
    width
    40 mm
    depth
    71 mm
    product weight
    30 kg / set of 100
    Environment
    mounting location
    For area with almost permanent high levels of humidity and airborne pollution, such as tunnels and dockyards
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/17/18
    Size 49.2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.