Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Wibe Cable Ladders
Schneider Electric 713177 Image

713177

Schneider Electric 713177 Image
713177

Wibe - pendant joint 2J - steel hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    product or component type
    Pendant joint
    range compatibility
    Wibe
    provided equipment
    4 screw M8 x 16 + nuts
    Complementary
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    height
    200 mm
    width
    48 mm
    depth
    18 mm
    product weight
    / set of 100
    Environment
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Wibe cable trays (Version 3.0)
    Date 3/15/19
    Size 10.3 MB
    Wibe Cable Ladders incl Nema 20C (Version 2.6)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    KHZ Cable Ladders (Version 1.0)
    Date 10/11/16
    Size 591 KB
    Wibe Cable ladder KHZP-KHZPS (Version 1.0)
    Date 10/11/16
    Size 622.9 KB
    KHZV-KHZPV Cable Ladders (Version 1.0)
    Date 10/11/16
    Size 608 KB
    Wibe Cable ladder KHZSP-KHZSPZ (Version 1.0)
    Date 10/11/16
    Size 620.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /