Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 707511 Image

Range: Wibe Cable Ladders

Fittings

707511

Schneider Electric 707511 Image
Range: Wibe Cable Ladders

Fittings

707511

Wibe - profile clamp 43 - steel hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product or component type
    Profile clamp
    range compatibility
    Wibe
    provided equipment
    M8 screw and nut
    Complementary
    mounting support
    Pendant/fixing rail 24/48
    Cantilever arm 50
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    height
    21 mm
    width
    30 mm
    depth
    43 mm
    product weight
    5 kg / set of 100
    Environment
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/17/18
    Size 49.2 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 10/19/16
    Size 608 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.