Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Wibe - profile clamp 42 - steel hot-dip galvanized

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Wibe
    product or component type
    Profile clamp
    range compatibility
    Wibe
    provided equipment
    M8 screw and nut
    Complementary
    mounting support
    Support bracket 3
    Cantilever arm 50
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    height
    54 mm
    width
    30 mm
    depth
    57 mm
    product weight
    11 kg / set of 100
    Environment
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /