Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Wibe - pendant/fixing rail 24/48 - steel hot-dip galvanized - 3m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Wibe
    product or component type
    Pendant/fixing rail
    mounting location
    For area with high level of environmental corrosion, humidity and airborne pollution, such as industrial and coastal areas, chemical plants
    Complementary
    shape
    C-shape
    mounting support
    Floor
    Ceiling
    range compatibility
    Wibe
    material with surface treatment
    Steel, hot-dip galvanized
    corrosion class
    C3/C4
    height
    2970 mm
    width
    26 mm
    depth
    48 mm
    product weight
    520 kg / set of 100
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Cable support tunnel solution (Version 1.3)
    Date 6/19/18
    Size 51.5 MB
    Date 6/19/18
    Size 29.3 MB
    Defem mesh trays (Version 3.1)
    Date 9/17/18
    Size 94.9 MB
    Date 9/17/18
    Size 57.1 MB
    Wibe Cable Ladders incl Nema 20C (Version 2.6)
    Wibe cable trays (Version 3.0)
    Date 3/18/19
    Size 10.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.