Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 65914 Image
Discontinued

Range: Varset Fast

Capacitors and banks

65914

Schneider Electric 65914 Image
Discontinued
Range: Varset Fast

Capacitors and banks

65914

capacitor bank - Varset Fast - 400V - 2.7 - 125kvar - step 5x25

Show more characteristics >
65914  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    range of product
    Varset Fast
    device short name
    Varset Fast
    device presentation
    Cubicle A3
    network frequency
    50 Hz
    capacitor technology
    3P capacitor
    reactive power rating
    125 kvar for 400 V AC 50 Hz
    number of steps
    5 x 25 kvar
    network rated voltage
    400 V AC 50 Hz
    415 V AC 50 Hz
    network pollution level
    Highly polluted ( 25...50 % ) at 400 V
    tuning order
    2.7 - 135 Hz
    [Ui] rated insulation voltage
    690 V
    Complementary
    device composition
    Detuned reactors
    Static contactors
    Varplus² capacitors
    device wiring
    Cables
    internal voltage transformer
    400/230 V
    capacitor voltage
    480 V AC 50 Hz
    capacitance tolerance
    - 5 % to 10 %
    rated short-duration power frequency withstand voltage
    2.5 kV 50 Hz 1 minute
    maximum permissible voltage
    1.1 x Un
    [Imp] maximum permanent current
    400 V : 1.12 x I1
    colour code
    ( RAL 9001 )
    height
    2000 mm
    width
    800 mm
    depth
    600 mm
    product weight
    300 kg
    Environment
    standards
    EN 60439-1
    IEC 60439-1
    IEC 61921
    IP degree of protection
    IP31
    ambient air temperature for operation
    -5...40 °C
    average ambient air temperature for operation
    25 °C ( annual )
    35 °C ( over 24 hours )
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product environmental
    Date
    Size
    Add to My Documents
    Date 10/18/12
    Size 198.4 KB
    Date 10/18/12
    Size 79.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.