Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric 65786 Image
Discontinued

Schneider Electric 65786 Image
Discontinued

capacitor bank - Varset Direct Comfort - 400/415V - 105kvar - 50Hz

Show more characteristics >
65786  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    range of product
    Varset Direct
    device short name
    Varset Comfort
    device presentation
    Enclosure C2
    network frequency
    50 Hz
    capacitor technology
    3P capacitor
    reactive power rating
    105 kvar for 400 V AC 50 Hz
    number of steps
    1 x 105 kvar
    network rated voltage
    400...415 V AC 50 Hz
    network pollution level
    Polluted ( > 15...< 25 % ) at 400...415 V
    [Ui] rated insulation voltage
    690 V
    Complementary
    device composition
    Varplus² capacitors
    device wiring
    Cables
    internal voltage transformer
    400/230 V
    capacitor voltage
    480 V AC 50 Hz
    capacitance tolerance
    - 5 % to 10 %
    rated short-duration power frequency withstand voltage
    2.5 kV 50 Hz 1 minute
    maximum permissible voltage
    1.1 x Un 8 hours over 24 hours conforming to IEC 60831
    colour code
    ( RAL 9001 )
    height
    800 mm
    width
    500 mm
    depth
    275 mm
    product weight
    55 kg
    Environment
    standards
    EN 60439-1
    IEC 60439-1
    IEC 61921
    IP degree of protection
    IP31
    ambient air temperature for operation
    -5...40 °C
    average ambient air temperature for operation
    25 °C ( annual )
    35 °C ( over 24 hours )
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    End of Life Information
    Date
    Size
    Add to My Documents
    Varset _ EoLi (Version 2.0)
    Date 1/25/19
    Size 838 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Varset - PEP (Version 1.0)
    Date 10/18/12
    Size 79.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.