Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Sepam series 40
Schneider Electric 59786 Image

59786

Schneider Electric 59786 Image
59786

substation - S54 - Sepam series 40

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    relay application
    Substation
    range of product
    Sepam series 40
    device short name
    S54
    control and monitoring type
    Latching/acknowledgement ANSI code: 86
    Logic discrimination ANSI code: 68 (option)
    Switching of groups of settings
    Annunciation ANSI code: 30
    Circuit breaker/contactor control ANSI code: 94/69
    Logic equation editor 100 operators
    metering type
    Phase current I1, I2, I3 RMS, residual current I0
    Demand current I1, I2, I3, peak demand current IM1, IM2, IM3
    Voltage U21, U32, U13, V1, V2, V3, residual voltage V0
    Frequency
    Positive sequence voltage Vd/rotation direction-negative sequence voltage Vi
    Active, reactive, apparent power P,Q,S-peak demand power PM, QM, power factor
    Calculated active and reactive energy (+/- W.h, +/- VAR.h)
    Active and reactive energy by pulse counting (+/- W.h, +/- VAR.h) (option)
    network and machine diagnosis type
    Unbalance ratio/negative sequence current Ii
    Disturbance recording
    Tripping context
    Fault locator 21FL
    Cable arcing fault detection
    Phase displacement
    switchgear diagnosis type
    Cumulative breaking current
    Trip circuit supervision (option)
    Number of operations, operating time charging time (option)
    CT/VT supervision ANSI code: 60FL
    Complementary
    type of measurement
    Power factor
    Power (P,Q)
    Voltage
    Energy
    Current
    Peak demand power
    Frequency
    protection type
    Recloser (4 cycles) ANSI code: 79 option
    Breaker failure ANSI code: 50BF
    Undervoltage protection ANSI code: 27/27S
    Overvoltage protection ANSI code: 59
    Broken conductor ANSI code: 46BC
    Phase overcurrent ANSI code: 50/51
    Earth fault/sensitive earth fault ANSI code: 50N/51N
    Earth fault/sensitive earth fault ANSI code: 50G/51G
    Negative sequence/unbalance ANSI code: 46
    Negative sequence overvoltage ANSI code: 47
    communication port protocol
    Measurement readout ( option ) : Modbus
    Remote indication and time tagging of events ( option ) : Modbus
    Remote control orders ( option ) : Modbus
    Remote protection setting ( option ) : Modbus
    Transfer of disturbance recording data ( option ) : Modbus
    input output max capacity
    10 inputs + 8 outputs
    communication compatibility
    Modbus TCPIP
    Modbus RTU
    IEC 60870-5-103
    IEC 61850
    DNP3
    user machine interface type
    Without
    Advanced
    Remote
  • Documents

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Sepam serie 20, 40, 60, 80 - Cover (Version 6.0)
    User guide
    Date
    Size
    Add to My Documents
    Sepam série 40, manuel d'utilisation (Version 10)
    Sepam series 40, user's manual (Version 10)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /