Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5973155 Image
Discontinued

5973155

Schneider Electric 5973155 Image
Discontinued
5973155

Thorsman CYB-DP - connection kit - 1x AMP 110 Cat.5 STP A/B - wall - angled

Show more characteristics
5973155  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thorsman
    range of product
    Thorsman
    product name
    Thorsman CYB
    product or component type
    VDI connection kit
    device presentation
    Angled
    cable shielding type
    STP
    colour tint
    White (NCS 0701-G46Y)
    quantity per set
    Set of 1
    Complementary
    mounting support
    Wall mounted
    socket number
    1
    connector type
    RJ45
    communication network category
    5
    product compatibility
    AMP 110 Connect
    material
    PC/ABS
    ABS (acrylonitrile butadiene-styrene)
    length
    84 mm
    height
    84 mm
    width
    40 mm
    Environment
    ambient air temperature for operation
    -40…80 °C
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /