Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 50
Schneider Electric 5971800 Image
Discontinued

5971800

Green premium brand logo
Schneider Electric 5971800 Image
Discontinued
5971800
Green premium brand logo

Thorsman - CYB-MP1 - mounting plate - blank

Show more characteristics
Commercial status
Discontinued on 05 February 2019
5971800  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thorsman
    product name
    Thorsman CYB
    product or component type
    VDI mounting plate
    colour tint
    Greyish-black (NCS 7603-R74B)
    quantity per set
    Set of 10
    Complementary
    fixing mode
    Snap-fitted
    material
    PC/ABS
    length
    66 mm
    height
    12 mm
    width
    32 mm
    Environment
    ambient air temperature for operation
    -40…80 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    The Actassi system (Version 1.3)
    Description
    Actassi offer dedicated to USA. Compatible with the local standards
    Size pdf
    Size 2.4 MB
    Date 6/19/19
    Description
    Actassi offer dedicated to USA. Compatible with the local standards
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    Size pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    Thorsman F80 installation System (Version 2.0)
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    Size pdf
    Size 10.3 MB
    Date 4/26/18
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - CYB-MP1 - mounting plate - blank
    Description
    Thorsman - CYB-MP1 - mounting plate - blank
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Thorsman - CYB-MP1 - mounting plate - blank
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - CYB-MP1 - mounting plate - blank
    Description
    Thorsman - CYB-MP1 - mounting plate - blank
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Thorsman - CYB-MP1 - mounting plate - blank
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /