Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Sepam series 40
Schneider Electric 59688 Image

59688

Schneider Electric 59688 Image
59688

substation - S44 - Sepam series 40

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    relay application
    Substation
    range of product
    Sepam series 40
    device short name
    S44
    control and monitoring type
    Latching/acknowledgement ANSI code: 86
    Logic discrimination ANSI code: 68 ( option )
    Switching of groups of settings
    Annunciation ANSI code: 30
    Circuit breaker/contactor control ANSI code: 94/69
    Logic equation editor 100 operators
    metering type
    Phase current I1, I2, I3 RMS, residual current I0
    Demand current I1, I2, I3, peak demand current IM1, IM2, IM3
    Voltage U21, U32, U13, V1, V2, V3, residual voltage V0
    Frequency
    Positive sequence voltage Vd/rotation direction-negative sequence voltage Vi
    Active, reactive, apparent power P,Q,S-peak demand power PM, QM, power factor
    Calculated active and reactive energy (+/- W.h, +/- VAR.h)
    Active and reactive energy by pulse counting (+/- W.h, +/- VAR.h) ( option )
    network and machine diagnosis type
    Unbalance ratio/negative sequence current Ii
    Disturbance recording
    Tripping context
    Cable arcing fault detection
    Phase displacement
    switchgear diagnosis type
    Trip circuit supervision ( option )
    Number of operations, operating time charging time ( option )
    CT/VT supervision ANSI code: 60FL
    Cumulative breaking current
    Complementary
    type of measurement
    Power factor
    Frequency
    Current
    Energy
    Voltage
    Power (P,Q)
    Peak demand power
    protection type
    Overvoltage protection ANSI code: 59
    Earth fault/sensitive earth fault ANSI code: 50N/51N
    Earth fault/sensitive earth fault ANSI code: 50G/51G
    Negative sequence/unbalance ANSI code: 46
    Negative sequence overvoltage ANSI code: 47
    Breaker failure ANSI code: 50BF
    Phase overcurrent ANSI code: 50/51
    Recloser (4 cycles) ( option ) ANSI code: 79
    Undervoltage protection ANSI code: 27/27S
    communication port protocol
    Measurement readout ( option ) : Modbus
    Remote control orders ( option ) : Modbus
    Remote indication and time tagging of events ( option ) : Modbus
    Remote protection setting ( option ) : Modbus
    Transfer of disturbance recording data ( option ) : Modbus
    input output max capacity
    10 inputs + 8 outputs
    communication compatibility
    DNP3
    IEC 61850
    Modbus TCPIP
    Modbus RTU
    IEC 60870-5-103
    user machine interface type
    Without
    Advanced
    Remote
  • Documents

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Sepam serie 20, 40, 60, 80 - Cover (Version 6.0)
    User guide
    Date
    Size
    Add to My Documents
    Sepam série 40, manuel d'utilisation (Version 10)
    Sepam series 40, user's manual (Version 10)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /