Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5940011 Image

5940011

Schneider Electric 5940011 Image
5940011

Thorsman - CYB-PS - socket outlet - double slave - 37° - white RAL 9010

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman CYB
    product or component type
    Slave socket-outlet
    device presentation
    Connection kit
    provided equipment
    -
    colour tint
    White RAL 9010
    quantity per set
    Set of 1
    Complementary
    device composition
    End piece
    [In] rated current
    16 A
    [Ue] rated operational voltage
    250 V
    number of power socket outlets
    2 x 2P + E with shutters side earth
    ground lug position
    37° ground lug
    device connection
    Plug into master or slave outlet
    connections - terminals
    Flat pads for crimped lug
    fixing mode
    Snap-fitted
    material
    PC/ABS
    length
    94 mm
    height
    84 mm
    width
    39 mm
    Environment
    standards
    IEC 60884-1
    ambient air temperature for operation
    -20...40 °C
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0616  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Thorsman F80 installation System (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    CYB : Socket outlet with sideearthing-contacts CYB-PS 2 & 3-Ways outlet (Version 1.0)
    NEMKO Certificate (Version 1.0)
    Date 11/1/17
    Size 212.9 KB
    FIMKO Certificate (Version 1.0)
    Date 11/1/17
    Size 183.2 KB
    SEMKO Certificate (Version 1.0)
    Date 10/18/17
    Size 811.6 KB
    KEMA Certificate (Version 1.0)
    Date 9/14/18
    Size 2.2 MB
    CYB : Technical examination of socket outlet CYB-PS with flexible cable 1,5mm2 for screwless terminals (Version 1.0)
    Socket outlet S36, S46, S56 - VDE Cert 40034338 (Version 1.0)
    Socket outlets S36, S46, S56 (Version 1.0)
    Date 2/17/16
    Size 212.6 KB
    Socket outlet S36, S46 (CYB-PS) S56(CYB-AD) (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 2/21/19
    Size 221.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /