Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5866032 Image
Discontinued

5866032

Schneider Electric 5866032 Image
Discontinued
5866032

Thorsman - POL-VF4 - wall bracket

Show more characteristics
58660325866032  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman POL
    product or component type
    Wall bracket
    product destination
    Service pole wall-mounted POL-DW
    colour tint
    White (NCS 0402-B91G)
    quantity per set
    Set of 1
    Complementary
    material
    Steel powder coated
    length
    66 mm
    height
    110 mm
    width
    21 mm
    Environment
    ambient air temperature for operation
    -15…60 °C
    IP degree of protection
    IP40
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /