Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5865561 Image
Discontinued

5865561

Schneider Electric 5865561 Image
Discontinued
5865561

Thorsman - POL - AF1 - adaptor - white

Show more characteristics
Commercial status
Discontinued on 31 July 2017
End-of-service on 20 November 2017
5865561  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman POL
    product or component type
    Adaptor
    product destination
    Flexible conduit POL-OW
    Flexible conduit POL-W2
    colour tint
    White (NCS 0402-B91G)
    quantity per set
    Set of 1
    Complementary
    fixing mode
    By screws
    material
    Aluminium powder coated
    diameter
    73.5 mm
    height
    40 mm
    Environment
    ambient air temperature for operation
    -15…60 °C
    IP degree of protection
    IP40
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP POL Poles, tenision-mounted. Product Environmetal Profile (Version 1.1)
    PEP POL Poles, free-standing. Product Environmental Profile (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /