Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5865335 Image
Discontinued

5865335

Schneider Electric 5865335 Image
Discontinued
5865335

Thorsman - POL-FM4 - foot

Show more characteristics
5865335  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product name
    Thorsman POL
    product or component type
    Foot
    product destination
    For service pole POL-M4
    colour tint
    Grey (RAL 9007)
    material
    Cast iron varnished
    quantity per set
    Set of 1
    ambient air temperature for operation
    -15…60 °C
    IP degree of protection
    IP40
    length
    392 mm
    height
    39 mm
    width
    390 mm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /