Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5863832 Image

5863832

Schneider Electric 5863832 Image
5863832

Thorsman - POL-M20 - pole - two-sided - free-standing - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    Thorsman
    product name
    Thorsman POL
    product or component type
    Pole
    type of pole
    Two-sided
    device presentation
    Pre-wired
    provided equipment
    2000 mm flexible conduit
    colour tint
    White (NCS 0402-B91G)
    number of power socket outlets
    16 x 16 A - side earth
    number of data socket outlets
    2 x RJ45 Cat.6 UTP
    2 x RJ45 blind
    quantity per set
    Set of 1
    adjustment
    Fixed: 0 mm
    cover plate colour tint
    White
    Useful cross section
    10942 mm²
    compartment partitioning
    1 compartment
    Complementary
    pole/post surface finish
    Powder coated
    pole fixing mode
    Free-standing
    front opening size
    80 mm
    material
    Aluminium
    length
    117 mm
    height
    2150 mm
    width
    120 mm
    cover type
    2 80 mm in aluminium coated
    Environment
    standards
    PrEN 50085-2-4
    SS 424 10 32 : 1989
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP30
    environmental characteristic
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Finnish
    • German
    • Swedish
    Catalogue
    Date
    Size
    Add to My Documents
    Thorsman F80 installation System (Version 2.0)
    User guide
    Date
    Size
    Add to My Documents
    Inst. manual Service pole POL-M20, TTP-FC6 (Version 2)
    Inst. manual Electric light fittings on POL-M20, -T20 (Version 1)
    Certificate
    Date
    Size
    Add to My Documents
    FIMKO Certificate (Version 1.0)
    Date 5/3/16
    Size 164.6 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP POL Poles, free-standing. Product Environmental Profile (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /