Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5863820 Image
Discontinued

5863820

Schneider Electric 5863820 Image
Discontinued
5863820

Thorsman - POL-M20 - two-sided - free-standing - natural

Show more characteristics
5863820  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    Thorsman
    product name
    Thorsman POL
    product or component type
    Pole
    type of pole
    Two-sided
    device presentation
    Empty
    provided equipment
    2000 mm flexible conduit
    colour tint
    Natural
    quantity per set
    Set of 1
    Complementary
    pole/post surface finish
    Anodized
    pole fixing mode
    Free-standing
    front opening size
    80 mm
    material
    Aluminium anodized
    length
    117 mm
    height
    2150 mm
    width
    120 mm
    Environment
    standards
    SS 424 10 32 : 1989
    PrEN 50085-2-4
    ambient air temperature for operation
    -25…40 °C
    IP degree of protection
    IP30
  • Documents

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP POL Poles, free-standing. Product Environmental Profile (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /