Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Installation System
Schneider Electric 5860548 Image
Discontinued

5860548

Schneider Electric 5860548 Image
Discontinued
5860548

Thorsman - POL-OM - one installation box - free-standing - natural

Show more characteristics
5860548  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    Thorsman
    product name
    Thorsman POL
    product or component type
    Pole
    type of pole
    One installation box
    device presentation
    Pre-wired
    provided equipment
    2000 mm flexible conduit
    colour tint
    Natural
    number of power socket outlets
    8 x 16 A - side earth
    number of data socket outlets
    2 x RJ45 blind
    quantity per set
    Set of 1
    Complementary
    pole/post surface finish
    Anodized
    pole fixing mode
    Free-standing
    front opening size
    80 mm
    material
    Aluminium anodized
    length
    89 mm
    height
    2173 mm
    width
    100 mm
    Environment
    standards
    SS 424 10 32 : 1989
    PrEN 50085-2-4
    ambient air temperature for operation
    -25…40 °C
    IP degree of protection
    IP30
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Industrial poles POL-D, -DM, -DW, -OM, -OW, -M2, -W2 (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP POL Poles, free-standing. Product Environmental Profile (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /